Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Yellock 30HSM 2xM20 with bulkhead h.
Bill of material
HARTING 11123001214
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11123001214
DESCSHORT
Short Description
Surface mounted housing, incl. bulkhead mounted housings, Size: Han-Yellock® 30, Screw locking, Side entry, 2x M20
DESCLONG
Long Description
Surface mounted housing, incl. bulkhead mounted housings, Size: Han-Yellock® 30, Screw locking, Side entry, 2x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7021 (black grey), Material (seal): NBR, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han Yellock 30HSM 2xM20 with bulkhead h.
SUPPLIERALTNO
Alternative product number
11 12 300 1214
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han Yellock 30HSM 2xM20 with bulkhead h.
AAO742
Brand
Han-Yellock®
AAP372
number of cable inlets
2
AAP798
Application standards
EN 60664-1
AAS459
Corrosion resistance
Han-Yellock®
AAS460
Size of connection thread
M20
AAS461
Size
Han-Yellock® 30
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Surface mounted housing, incl. bulkhead mounted housings, Size: Han-Yellock® 30, Screw locking, Side entry, 2x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7021 (black grey), Material (seal): NBR, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Surface mounted housing, incl. bulkhead mounted housings, Size: Han-Yellock® 30, Screw locking, Side entry, 2x M20
BAA097
color of housing
anthracite
BAA351
color
anthracite
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
aluminium die-cast, aluminum
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models