Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 10 cover f. hood
Bill of material
HARTING 11200035456
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11200035456
DESCSHORT
Short Description
Protection cover, for hoods, Thermoplastic, Size: Han-Yellock® 10, Material (seal): NBR
DESCLONG
Long Description
Protection cover, for hoods, Thermoplastic, Size: Han-Yellock® 10, Material (seal): NBR
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock 10 cover f. hood
SUPPLIERALTNO
Alternative product number
11 20 003 5456
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB515
seal present
Yes
AAO057
Product type
Han-Yellock 10 cover f. hood
AAO742
Brand
Han-Yellock®
AAP798
Application standards
EN 60664-1
AAS461
Size
Han-Yellock® 10
AAU734
Manufacturer product description
Protection cover, for hoods, Thermoplastic, Size: Han-Yellock® 10, Material (seal): NBR
AAW338
Manufacturer product designation
Protection cover, for hoods, Thermoplastic, Size: Han-Yellock® 10, Material (seal): NBR
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models