Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han U Protect Cover Die Cast for Hood PG
Bill of material
HARTING 09360035402
MANUID
Product number of the Manufacturer
09360035402
DESCSHORT
Short Description
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Steel
DESCLONG
Long Description
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Degree of protection: IP65, With cable gland
MANUTYPEDESC
Manufacturer Type Description
Han U Protect Cover Die Cast for Hood PG
SUPPLIERALTNO
Alternative product number
09 36 003 5402
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
34
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Protection cover
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP65, With cable gland
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
40 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han U Protect Cover Die Cast for Hood PG
AAO742
Brand
Han® Ex
AAS459
Corrosion resistance
Han® Ex
AAS461
Size
3 A
AAU734
Manufacturer product description
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Degree of protection: IP65, With cable gland
AAW338
Manufacturer product designation
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Steel
BAA097
color of housing
Blue
BAA351
color
light-blue
BAB392
certificate/approval
0
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型