Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han U Protect Cover Die Cast for Base
Bill of material
HARTING 09360035406
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09360035406
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 3 A, Single locking lever
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han U Protect Cover Die Cast for Base
SUPPLIERALTNO
Alternative product number
09 36 003 5406
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
34
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Protection cover
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
40 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han U Protect Cover Die Cast for Base
AAO742
Brand
Han® Ex
AAS459
Corrosion resistance
Han® Ex
AAS461
Size
3 A
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 3 A, Single locking lever
BAA097
color of housing
Blue
BAA351
color
light-blue
BAB392
certificate/approval
0
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models