Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han TC70 M-contact 10mm² protected
Bill of material
HARTING 09110007100
MANUID
Product number of the Manufacturer
09110007100
DESCSHORT
Short Description
Crimp contact, Operating current: ≤70 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 mm²
DESCLONG
Long Description
Crimp contact, Operating current: ≤70 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 mm²
MANUTYPEDESC
Manufacturer Type Description
Han TC70 M-contact 10mm² protected
SUPPLIERALTNO
Alternative product number
09 11 000 7100
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB202
Insulation stripped length
15.5 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
10 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han TC70 M-contact 10mm² protected, TC 70
AAO742
Brand
TC 70
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤70 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 mm²
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤70 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 mm², Han TC70 M-contact 10mm² protected
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han C-female contact-c 1.5mm²
    HARTING
    Han C-male contact-c 1.5mm²
    HARTING
    Han 40A crimp module, male
Previews
3D
2D
Download CAD models