Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han TC350 PE male contact M10 screw
Bill of material
HARTING 09110006158
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09110006158
DESCSHORT
Short Description
PE contact, Operating current: ≤350 A, Male, Copper alloy, Silver plated, Conductor cross-section: 120 mm²
DESCLONG
Long Description
PE contact, Operating current: ≤350 A, Male, Copper alloy, Silver plated, Conductor cross-section: 120 mm²
MANUTYPEDESC
Manufacturer Type Description
Han TC350 PE male contact M10 screw
SUPPLIERALTNO
Alternative product number
09 11 000 6158
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
120 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han TC350 PE male contact M10 screw, TC 350
AAO742
Brand
TC 350
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
PE contact, Operating current: ≤350 A, Male, Copper alloy, Silver plated, Conductor cross-section: 120 mm²
AAW338
Manufacturer product designation
PE contact, Operating current: ≤350 A, Male, Copper alloy, Silver plated, Conductor cross-section: 120 mm², Han TC350 PE male contact M10 screw
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85359000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models