Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han TC350 female contact 35mm²
Bill of material
HARTING 09110006240
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09110006240
DESCSHORT
Short Description
Crimp contact, Operating current: ≤350 A, Female, Copper alloy, Silver plated, Conductor cross-section: 35 mm²
DESCLONG
Long Description
Crimp contact, Operating current: ≤350 A, Female, Copper alloy, Silver plated, Conductor cross-section: 35 mm²
MANUTYPEDESC
Manufacturer Type Description
Han TC350 female contact 35mm²
SUPPLIERALTNO
Alternative product number
09 11 000 6240
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
45
AAB202
Insulation stripped length
26 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
35 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han TC350 female contact 35mm², TC 350
AAO742
Brand
TC 350
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤350 A, Female, Copper alloy, Silver plated, Conductor cross-section: 35 mm²
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤350 A, Female, Copper alloy, Silver plated, Conductor cross-section: 35 mm², Han TC350 female contact 35mm²
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85359000
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han TC350 male contact 120mm²
    HARTING
    Han TC350 male contact 70mm²
    HARTING
    Han TC350 Stiftkontakt 95mm²
    HARTING
    Han TC350 Buchsenkontakt 50mm²
    HARTING
    Han TC350 Stiftkontakt 50mm²
    HARTING
    Han TC350 female contact 70mm²
    HARTING
    Han TC350 female contact 120mm²
    HARTING
    Han TC350 Buchsenkontakt 95mm²
Previews
3D
Dimension
2D
Download CAD models