Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han TC300 male contact axial 95-120mm²
Bill of material
HARTING 09110006539
MANUID
Product number of the Manufacturer
09110006539
DESCSHORT
Short Description
Axial screw contact, Operating current: ≤300 A, Male, Copper alloy, Silver plated, Conductor cross-section: 95 ... 120 mm²
DESCLONG
Long Description
Axial screw contact, Operating current: ≤300 A, Male, Copper alloy, Silver plated, Conductor cross-section: 95 ... 120 mm²
MANUTYPEDESC
Manufacturer Type Description
Han TC300 male contact axial 95-120mm²
SUPPLIERALTNO
Alternative product number
09 11 000 6539
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB202
Insulation stripped length
19 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
120 mm²
AAB935
min. connectable conductor cross-section
95 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han TC300 male contact axial 95-120mm², TC 300
AAO742
Brand
TC 300
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Axial screw contact, Operating current: ≤300 A, Male, Copper alloy, Silver plated, Conductor cross-section: 95 ... 120 mm²
AAW338
Manufacturer product designation
Axial screw contact, Operating current: ≤300 A, Male, Copper alloy, Silver plated, Conductor cross-section: 95 ... 120 mm², Han TC300 male contact axial 95-120mm²
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models