Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Han TC100 male contact ax (10-25mm²) AG
Bill of material
HARTING 09110006112
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09110006112
DESCSHORT
Short Description
Axial screw contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 ... 25 mm²
DESCLONG
Long Description
Axial screw contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 ... 25 mm²
MANUTYPEDESC
Manufacturer Type Description
Han TC100 male contact ax (10-25mm²) AG
SUPPLIERALTNO
Alternative product number
09 11 000 6112
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB202
Insulation stripped length
13 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
25 mm²
AAB935
min. connectable conductor cross-section
10 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han TC100 male contact ax (10-25mm²) AG, TC 100
AAO742
Brand
TC 100
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Axial screw contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 ... 25 mm²
AAW338
Manufacturer product designation
Axial screw contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 ... 25 mm², Han TC100 male contact ax (10-25mm²) AG
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD