Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han TC100 male contact 2,5mm²
Bill of material
HARTING 09110006106
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09110006106
DESCSHORT
Short Description
Crimp contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 2.5 mm²
DESCLONG
Long Description
Crimp contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 2.5 mm²
MANUTYPEDESC
Manufacturer Type Description
Han TC100 male contact 2,5mm²
SUPPLIERALTNO
Alternative product number
09 11 000 6106
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB202
Insulation stripped length
9 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
2.5 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han TC100 male contact 2,5mm², TC 100
AAO742
Brand
TC 100
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 2.5 mm²
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 2.5 mm², Han TC100 male contact 2,5mm²
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85359000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part