Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Snap Plastic Housing Size 16B
Bill of material
HARTING 09330160401
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330160401
DESCSHORT
Short Description
Shell housing, Size: 16 B, Snap-in latches, Top/side entry, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Shell housing, Size: 16 B, Snap-in latches, Top/side entry, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han Snap Plastic Housing Size 16B
SUPPLIERALTNO
Alternative product number
09 33 016 0401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
Double sided
AAB373
Type of interlock
Snap-in
AAB408
Design of housing
Plug-in housing
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han Snap Plastic Housing Size 16B
AAO742
Brand
Han-Snap®
AAP798
Application standards
IEC 60068-2-6
AAS459
Corrosion resistance
Han-Snap®
AAS461
Size
16 B
AAU734
Manufacturer product description
Shell housing, Size: 16 B, Snap-in latches, Top/side entry, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Shell housing, Size: 16 B, Snap-in latches, Top/side entry, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic, Polycarbonate (PC)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models