Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Han Snap Plastic Housing Size 10B
Bill of material
HARTING 09330100401
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330100401
DESCSHORT
Short Description
Shell housing, Size: 10 B, Snap-in latches, Top/side entry, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Shell housing, Size: 10 B, Snap-in latches, Top/side entry, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han Snap Plastic Housing Size 10B
SUPPLIERALTNO
Alternative product number
09 33 010 0401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
Double sided
AAB373
Type of interlock
Snap-in
AAB408
Design of housing
Plug-in housing
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han Snap Plastic Housing Size 10B
AAO742
Brand
Han-Snap®
AAP798
Application standards
IEC 60068-2-6
AAS459
Corrosion resistance
Han-Snap®
AAS461
Size
10 B
AAU734
Manufacturer product description
Shell housing, Size: 10 B, Snap-in latches, Top/side entry, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Shell housing, Size: 10 B, Snap-in latches, Top/side entry, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic, Polycarbonate (PC)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Les utilisateurs qui ont vu cela, ont également été intéressés par
    HARTING
    Han-Snap Panel mounting parts
    HARTING
    Han 42DD-SMC-MI-CRT
    HARTING
    Han Snap Plastic Housing Size 16B
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés