Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Snap Plastic Housing Size 6
Bill of material
HARTING 09330060401
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330060401
DESCSHORT
Short Description
Shell housing, Size: 6 B, Snap-in latches, Top/side entry, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Shell housing, Size: 6 B, Snap-in latches, Top/side entry, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han Snap Plastic Housing Size 6
SUPPLIERALTNO
Alternative product number
09 33 006 0401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
Double sided
AAB373
Type of interlock
Snap-in
AAB408
Design of housing
Plug-in housing
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han Snap Plastic Housing Size 6
AAO742
Brand
Han-Snap®
AAP798
Application standards
IEC 60068-2-6
AAS459
Corrosion resistance
Han-Snap®
AAS461
Size
6 B
AAU734
Manufacturer product description
Shell housing, Size: 6 B, Snap-in latches, Top/side entry, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Shell housing, Size: 6 B, Snap-in latches, Top/side entry, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic, Polycarbonate (PC)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models