Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han SC module, female with 4 ferrules
Bill of material
HARTING 09140044711
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140044711
DESCSHORT
Short Description
Han® SC module, with ceramic ferrule 62.5/125 μm, Female, Contacts: 4, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Han® SC module, with ceramic ferrule 62.5/125 μm, Female, Contacts: 4, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han SC module, female with 4 ferrules
SUPPLIERALTNO
Alternative product number
09 14 004 4711
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAM483
material of contact insert
Plastic
AAO057
Product type
Han SC module, female with 4 ferrules
AAO742
Brand
Han-Modular®
AAS465
Insertion cycles, min.
500
AAS478
Module type
LWL
AAT080
Pole number
4
AAU734
Manufacturer product description
Han® SC module, with ceramic ferrule 62.5/125 μm, Female, Contacts: 4, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han® SC module, with ceramic ferrule 62.5/125 μm, Female, Contacts: 4, Polycarbonate (PC), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAD982
Fiber type
Single- and multimode 62,5/125
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han E HMC male contact Au AWG 20
    HARTING
    Han C M crimp contact 1.5 mm² Au/HMC
    HARTING
    Han E HMC female contact Au AWG 20
    HARTING
    Han C F crimp contact 1.5 mm² Au/HMC
    HARTING
    Fixing sheet for Han SC module
    HARTING
    Han SC module, male
Previews
3D
Dimension
2D
Download CAD models