Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han® S-200A MC screw-in M8-SLV
Bill of material
HARTING 09930006171
MANUID
Product number of the Manufacturer
09930006171
DESCSHORT
Short Description
Screw-in contact, Male M8, With Tuflok® protection, Operating current: ≤200 A, Copper alloy, Silver plated
DESCLONG
Long Description
Screw-in contact, Male M8, With Tuflok® protection, Operating current: ≤200 A, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han® S-200A MC screw-in M8-SLV
SUPPLIERALTNO
Alternative product number
09 93 000 6171
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han® S-200A MC screw-in M8-SLV, Han® S
AAO742
Brand
Han® S
AAP798
Application standards
EN 60664-1
AAU734
Manufacturer product description
Screw-in contact, Male M8, With Tuflok® protection, Operating current: ≤200 A, Copper alloy, Silver plated
AAW338
Manufacturer product designation
Screw-in contact, Male M8, With Tuflok® protection, Operating current: ≤200 A, Copper alloy, Silver plated, Han® S-200A MC screw-in M8-SLV
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part