Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han® S-200A FC CRT 35mm²
Bill of material
HARTING 09930006263
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09930006263
DESCSHORT
Short Description
Crimp contact, Female contact, incl. rubber sleeve, Operating current: ≤200 A, Copper alloy, Silver plated, Conductor cross-section: 35 mm², AWG 2
DESCLONG
Long Description
Crimp contact, Female contact, incl. rubber sleeve, Operating current: ≤200 A, Copper alloy, Silver plated, Conductor cross-section: 35 mm², AWG 2
MANUTYPEDESC
Manufacturer Type Description
Han® S-200A FC CRT 35mm²
SUPPLIERALTNO
Alternative product number
09 93 000 6263
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB202
Insulation stripped length
22 mm
AAB785
max. connectable conductor cross-section
35 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han® S-200A FC CRT 35mm², Han® S
AAO742
Brand
Han® S
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Female contact, incl. rubber sleeve, Operating current: ≤200 A, Copper alloy, Silver plated, Conductor cross-section: 35 mm², AWG 2
AAW338
Manufacturer product designation
Crimp contact, Female contact, incl. rubber sleeve, Operating current: ≤200 A, Copper alloy, Silver plated, Conductor cross-section: 35 mm², AWG 2, Han® S-200A FC CRT 35mm²
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models