Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Q12/0 PCB Adapter
Bill of material
HARTING 09120129901
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09120129901
DESCSHORT
Short Description
Accessories, PCB adapter, In the Han® Q 12/0, Rated current: ‌7.5 A, Polycarbonate (PC)
DESCLONG
Long Description
Accessories, PCB adapter, In the Han® Q 12/0, Rated current: ‌7.5 A, Polycarbonate (PC)
MANUTYPEDESC
Manufacturer Type Description
Han Q12/0 PCB Adapter
SUPPLIERALTNO
Alternative product number
09 12 012 9901
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
45
AAB754
Contact design
Socket
AAF726
rated current
7.5 A
AAU734
Manufacturer product description
Accessories, PCB adapter, In the Han® Q 12/0, Rated current: ‌7.5 A, Polycarbonate (PC)
AAW338
Manufacturer product designation
Han Q12/0 PCB Adapter
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC487
material of insulation
Polycarbonate (PC)
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models