Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Q 8/0-HBM Metal
Bill of material
HARTING 09120080301
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09120080301
DESCSHORT
Short Description
Bulkhead mounted housing, Size: Han-Compact®, Single locking lever, Stainless steel
DESCLONG
Long Description
Bulkhead mounted housing, Size: Han-Compact®, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han Q 8/0-HBM Metal
SUPPLIERALTNO
Alternative product number
09 12 008 0301
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Chromalized
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
Chromated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han Q 8/0-HBM Metal
AAO742
Brand
Han-Compact®
AAS459
Corrosion resistance
Han-Compact®
AAS461
Size
Han-Compact®
AAU734
Manufacturer product description
Bulkhead mounted housing, Size: Han-Compact®, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Bulkhead mounted housing, Size: Han-Compact®, Single locking lever, Stainless steel
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models