Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP V14 SIGNAL THT 10-POLE STRAIGHT
Bill of material
HARTING 09350026002
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09350026002
DESCSHORT
Short Description
Connectors, Female, Solder termination, Polyamide (PA), Black, Rated current: ‌5 A, Contacts: 10
DESCLONG
Long Description
Connectors, Female, Solder termination, Polyamide (PA), Black, Rated current: ‌5 A, Contacts: 10, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side
MANUTYPEDESC
Manufacturer Type Description
Han PP V14 SIGNAL THT 10-POLE STRAIGHT
SUPPLIERALTNO
Alternative product number
09 35 002 6002
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB499
Rated surge voltage
1.5 kV
AAC202
Material of the contact coat
Noble metal over Ni, Mating side, Sn over Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
5 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han PP V14 SIGNAL THT 10-POLE STRAIGHT
AAO742
Brand
Han® PushPull (V14)
AAP798
Application standards
IEC 61076-3-117
AAS458
Conductor connection method
Soldered connection
AAS465
Insertion cycles, min.
500
AAT080
Pole number
10
AAU734
Manufacturer product description
Connectors, Female, Solder termination, Polyamide (PA), Black, Rated current: ‌5 A, Contacts: 10, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side
AAW338
Manufacturer product designation
Connectors, Female, Solder termination, Polyamide (PA), Black, Rated current: ‌5 A, Contacts: 10
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
40
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models