Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP V14 RJ45 plug PN metal 6.5-9.5mm
Bill of material
HARTING 09352260401
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09352260401
DESCSHORT
Short Description
Connectors, IDC termination, Rated current: ‌1.75 A, Contacts: 4, Au over Ni, Mating side, Sn over Ni, Termination side, PushPull
DESCLONG
Long Description
Connectors, IDC termination, Rated current: ‌1.75 A, Contacts: 4, Au over Ni, Mating side, Sn over Ni, Termination side, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han PP V14 RJ45 plug PN metal 6.5-9.5mm
SUPPLIERALTNO
Alternative product number
09 35 226 0401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB373
Type of interlock
Push pull
AAB396
Design of housing surface
nickel-plated
AAB789
max. connectable conductor cross-section multiple wire
0.32 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.22 mm²
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC202
Material of the contact coat
Nickel/gold, Mating side, Sn over Ni, Termination side
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
1.75 A
AAO742
Brand
Han® PushPull (V14)
AAP798
Application standards
IEC 61076-3-117
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
4
AAU734
Manufacturer product description
Han PP V14 RJ45 plug PN metal 6.5-9.5mm
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Zink print cast
BAC676
Max. line cross section, flexible
0.32 mm²
BAC739
Min. line cross section, flexible
0.22 mm²
BAD449
Locking present
Yes
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models