Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP RJ45 PN metal plug set 45° top
Bill of material
HARTING 09352260403
MANUID
Product number of the Manufacturer
09352260403
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, IDC termination, Rated current: ‌1.75 A, Contacts: 4, PushPull, Top entry, Material: Zinc die-cast, Nickel plated
DESCLONG
Long Description
Connectors, IDC termination, Rated current: ‌1.75 A, Contacts: 4, PushPull, Top entry, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han PP RJ45 PN metal plug set 45° top
SUPPLIERALTNO
Alternative product number
09 35 226 0403
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAB224
Arrangement of the cable lead-in
Top entry
AAB373
Type of interlock
Push pull
AAB396
Design of housing surface
nickel-plated
AAB789
max. connectable conductor cross-section multiple wire
0.320 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.220 mm^2
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
1.750 A
AAO742
Brand
Han® PushPull (V14)
AAP798
Application standards
IEC 61076-3-117
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
4
AAU734
Manufacturer product description
Han PP RJ45 PN metal plug set 45° top
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Zink print cast
BAC676
Max. line cross section, flexible
0.320 mm^2
BAC739
Min. line cross section, flexible
0.220 mm^2
BAD449
Locking present
Yes
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models