Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP PFT metal rect. QL power 1,5mm²
Bill of material
HARTING 09352340311
MANUID
Product number of the Manufacturer
09352340311
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Han-Quick Lock® termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, PushPull, Material: Zinc die-cast, Nickel plated
DESCLONG
Long Description
Connectors, Han-Quick Lock® termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han PP PFT metal rect. QL power 1,5mm²
SUPPLIERALTNO
Alternative product number
09 35 234 0311
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB373
Type of interlock
Push pull
AAB396
Design of housing surface
nickel-plated
AAB499
Rated surge voltage
8 kV
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.250 mm^2
AAC049
PE connection present
No
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
16 A
AAO742
Brand
Han® PushPull (V14)
AAP798
Application standards
IEC 61076-3-118
AAS458
Conductor connection method
Radial spring connection
AAT080
Pole number
5
AAU734
Manufacturer product description
Han PP PFT metal rect. QL power 1,5mm²
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Zink print cast
BAC676
Max. line cross section, flexible
1.500 mm^2
BAC739
Min. line cross section, flexible
0.250 mm^2
BAD449
Locking present
Yes
BAH005
rated voltage
690 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models