Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Power T Q 5/0
Bill of material
HARTING 09120084758
MANUID
Product number of the Manufacturer
09120084758
DESCSHORT
Short Description
Energy distributor, With 3x Han® Q 5/0, In Han® 3 A Housings, bulkhead mounting, Contacts: 4
DESCLONG
Long Description
Energy distributor, With 3x Han® Q 5/0, In Han® 3 A Housings, bulkhead mounting, Contacts: 4, Material (hood/housing): Polyamide (PA), RAL 9005 (jet black)
MANUTYPEDESC
Manufacturer Type Description
Han Power T Q 5/0
SUPPLIERALTNO
Alternative product number
09 12 008 4758
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAO057
Product type
Han-Power® T
AAU734
Manufacturer product description
Energy distributor, With 3x Han® Q 5/0, In Han® 3 A Housings, bulkhead mounting, Contacts: 4, Material (hood/housing): Polyamide (PA), RAL 9005 (jet black)
AAW338
Manufacturer product designation
Energy distributor, With 3x Han® Q 5/0, In Han® 3 A Housings, bulkhead mounting, Contacts: 4
BAA351
color
Black
BAC461
material of housing
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part