Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Power S Han Q4/2 F 2,5-4,0mm²
Bill of material
HARTING 6188201050002
PREVIEW
Preview
MANUID
Product number of the Manufacturer
6188201050002
DESCSHORT
Short Description
Energy distributor, With 1x Han® Q 4/2, Female insert, in Han-Compact® Hoods
DESCLONG
Long Description
Energy distributor, With 1x Han® Q 4/2, Female insert, in Han-Compact® Hoods, IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5, Contacts: 4, + 2 additional signal contacts, Conductor cross-section: 2.5 ... 4 mm², Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han-Power S Han Q4/2 F 2,5-4,0mm²
SUPPLIERALTNO
Alternative product number
61 88 201 0500 02
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
245
AAO057
Product type
Han-Power® S
AAU734
Manufacturer product description
Energy distributor, With 1x Han® Q 4/2, Female insert, in Han-Compact® Hoods, IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5, Contacts: 4, + 2 additional signal contacts, Conductor cross-section: 2.5 ... 4 mm², Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Degree of protection: IP65
AAW338
Manufacturer product designation
Energy distributor, With 1x Han® Q 4/2, Female insert, in Han-Compact® Hoods
BAA351
color
Black
BAC461
material of housing
Plastic
BAG975
degree of protection
IP65
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444995
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part