Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han pneumatic module for 2 contact, male
Bill of material
HARTING 09140023501
MANUID
Product number of the Manufacturer
09140023501
DESCSHORT
Short Description
Han® Pneumatic module, Male, Contacts: 2, Polycarbonate (PC), Blue
DESCLONG
Long Description
Han® Pneumatic module, Male, Contacts: 2, Polycarbonate (PC), Blue
MANUTYPEDESC
Manufacturer Type Description
Han pneumatic module for 2 contact, male
SUPPLIERALTNO
Alternative product number
09 14 002 3501
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
112
AAB754
Contact design
Pin
AAB755
Contact insert without contact
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAO057
Product type
Han pneumatic module for 2 contact, male
AAO742
Brand
Han-Modular®
AAP798
Application standards
IEC 61984
AAS465
Insertion cycles, min.
10000
AAT080
Pole number
2
AAU734
Manufacturer product description
Han® Pneumatic module, Male, Contacts: 2, Polycarbonate (PC), Blue
AAW338
Manufacturer product designation
Han® Pneumatic module, Male, Contacts: 2, Polycarbonate (PC), Blue
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models