Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PE-module male axial 10-25qmm
Bill of material
HARTING 09140012632
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140012632
DESCSHORT
Short Description
Han® PE module, Axial screw termination, Male, Contacts: 1, Conductor cross-section: 10 ... 25 mm², Zinc die-cast, nickel-plated
DESCLONG
Long Description
Han® PE module, Axial screw termination, Male, Contacts: 1, Conductor cross-section: 10 ... 25 mm², Zinc die-cast, nickel-plated, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han PE-module male axial 10-25qmm
SUPPLIERALTNO
Alternative product number
09 14 001 2632
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB202
Insulation stripped length
13 mm
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
25 mm²
AAB940
min. connectable conductor cross-section multiple wire
10 mm²
AAC049
PE connection present
No
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys, Brass
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM483
material of contact insert
Zinc die-cast, nickel-plated
AAO057
Product type
Han PE-module male axial 10-25qmm
AAO742
Brand
Han-Modular®
AAP798
Application standards
IEC 61984
AAS458
Conductor connection method
Axial screw connection
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Axial screw termination
AAS476
Number of power contacts
1
AAT080
Pole number
1
AAU734
Manufacturer product description
Han® PE module, Axial screw termination, Male, Contacts: 1, Conductor cross-section: 10 ... 25 mm², Zinc die-cast, nickel-plated, Copper alloy, Silver plated
AAW338
Manufacturer product designation
Han® PE module, Axial screw termination, Male, Contacts: 1, Conductor cross-section: 10 ... 25 mm², Zinc die-cast, nickel-plated
BAB392
certificate/approval
0
BAC676
Max. line cross section, flexible
25 mm²
BAC739
Min. line cross section, flexible
10 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models