Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Multi module, 12 pin female
Bill of material
HARTING 09140124512
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140124512
DESCSHORT
Short Description
Han® Multi module, acc. to DIN 41626, Female, Contacts: 12, Rated current: ‌1.5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Han® Multi module, acc. to DIN 41626, Female, Contacts: 12, Rated current: ‌1.5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han Multi module, 12 pin female
SUPPLIERALTNO
Alternative product number
09 14 012 4512
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
1.5 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han Multi module, 12 pin female
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS478
Module type
Coax
AAT080
Pole number
12
AAU734
Manufacturer product description
Han® Multi module, acc. to DIN 41626, Female, Contacts: 12, Rated current: ‌1.5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han® Multi module, acc. to DIN 41626, Female, Contacts: 12, Rated current: ‌1.5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models