Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular SP PL CM4
Bill of material
HARTING 09800000101
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09800000101
DESCSHORT
Short Description
Han-Smart® Surge protection module, Four channels, Common reference potential, Push-in-spring-cage termination, Male, Contacts: 5
DESCLONG
Long Description
Han-Smart® Surge protection module, Four channels, Common reference potential, Push-in-spring-cage termination, Male, Contacts: 5, Conductor cross-section: 0.25 ... 1.5 mm², Polyamide (PA), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han-Modular SP PL CM4
SUPPLIERALTNO
Alternative product number
09 80 000 0101
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB202
Insulation stripped length
8 mm
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
1.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.25 mm²
AAM483
material of contact insert
Plastic
AAO057
Product type
Han-Modular SP PL CM4
AAO742
Brand
Han-Modular®
AAS458
Conductor connection method
Plug terminal connection
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Push-in-spring-cage termination
AAS476
Number of power contacts
5
AAT080
Pole number
5
AAU734
Manufacturer product description
Han-Smart® Surge protection module, Four channels, Common reference potential, Push-in-spring-cage termination, Male, Contacts: 5, Conductor cross-section: 0.25 ... 1.5 mm², Polyamide (PA), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han-Smart® Surge protection module, Four channels, Common reference potential, Push-in-spring-cage termination, Male, Contacts: 5
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
1.5 mm²
BAC739
Min. line cross section, flexible
0.25 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models