Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular RJ45 GL Cat6A plug 8p
Bill of material
HARTING 09454001520
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09454001520
DESCSHORT
Short Description
Piercing termination, Male, Contacts: 8, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Piercing termination, Male, Contacts: 8, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han-Modular RJ45 GL Cat6A plug 8p
SUPPLIERALTNO
Alternative product number
09 45 400 1520
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB754
Contact design
Pin
AAC036
wire protection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAD244
Category
6A, Class EA up to 500 MHz
AAG599
max. data transmission rate
0 Mbit/s
AAM483
material of contact insert
Plastic
AAO057
Product type
Han-Modular RJ45 GL Cat6A plug 8p
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Piercing termination
AAT080
Pole number
8
AAU734
Manufacturer product description
Piercing termination, Male, Contacts: 8, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Piercing termination, Male, Contacts: 8, Polycarbonate (PC), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir