Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular RJ45 Cat5 plug 4p IDC
Bill of material
HARTING 09454001100
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09454001100
DESCSHORT
Short Description
Male, Contacts: 4, Polyamide (PA), RAL 7032 (pebble grey)
DESCLONG
Long Description
Male, Contacts: 4, Polyamide (PA), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han-Modular RJ45 Cat5 plug 4p IDC
SUPPLIERALTNO
Alternative product number
09 45 400 1100
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB754
Contact design
Pin
AAC036
wire protection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAD244
Category
5, Class D up to 100 MHz
AAG599
max. data transmission rate
0 Mbit/s
AAM483
material of contact insert
Plastic
AAO057
Product type
Han-Modular RJ45 Cat5 plug 4p IDC
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAT080
Pole number
4
AAU734
Manufacturer product description
Male, Contacts: 4, Polyamide (PA), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Male, Contacts: 4, Polyamide (PA), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models