Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular Flexbox hood 3 entries
Bill of material
HARTING 09140008013
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140008013
DESCSHORT
Short Description
Hood, Top entry, 3x, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR
DESCLONG
Long Description
Hood, Top entry, 3x, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP54
MANUTYPEDESC
Manufacturer Type Description
Han-Modular Flexbox hood 3 entries
SUPPLIERALTNO
Alternative product number
09 14 000 8013
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
69
AAB224
Arrangement of the cable lead-in
vertical, top
AAB408
Design of housing
Sleeve housing
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP54
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAO057
Product type
Han-Modular Flexbox hood 3 entries
AAO742
Brand
Han-Modular® Flexbox
AAP372
number of cable inlets
3
AAP798
Application standards
IEC 61984
AAS459
Corrosion resistance
Han-Modular® Flexbox
AAU734
Manufacturer product description
Hood, Top entry, 3x, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP54
AAW338
Manufacturer product designation
Hood, Top entry, 3x, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR
BAA097
color of housing
Black
BAA351
color
Black
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA), Fibre-glass reinforced
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models