Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular ECO hood IP20 (without PE)
Bill of material
HARTING 09140010422
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140010422
DESCSHORT
Short Description
Hood, Size: Modular ECO, Snap-in latches, Top entry, 1x, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Hood, Size: Modular ECO, Snap-in latches, Top entry, 1x, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
Han-Modular ECO hood IP20 (without PE)
SUPPLIERALTNO
Alternative product number
09 14 001 0422
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Snap-in
AAB408
Design of housing
Sleeve housing
AAC108
Degree of protection (IP), mounted
IP20
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAM489
shackle position
Without
AAO057
Product type
Han-Modular ECO hood IP20 (without PE)
AAO742
Brand
Han-Modular® ECO
AAP372
number of cable inlets
1
AAP798
Application standards
EN 60664-1
AAS459
Corrosion resistance
Han-Modular® ECO
AAS461
Size
Modular ECO
AAU734
Manufacturer product description
Hood, Size: Modular ECO, Snap-in latches, Top entry, 1x, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP20
AAW338
Manufacturer product designation
Hood, Size: Modular ECO, Snap-in latches, Top entry, 1x, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic, Polycarbonate (PC)
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model