Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular ECO base panel (with PE mark
Bill of material
HARTING 09140010321
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140010321
DESCSHORT
Short Description
Bulkhead mounted housing, With PE identification (pin 1 = PE), Size: Modular ECO, Snap-in latches
DESCLONG
Long Description
Bulkhead mounted housing, With PE identification (pin 1 = PE), Size: Modular ECO, Snap-in latches, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han-Modular ECO base panel (with PE mark
SUPPLIERALTNO
Alternative product number
09 14 001 0321
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Snap-in
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAM489
shackle position
Without
AAO057
Product type
Han-Modular ECO base panel (with PE mark
AAO742
Brand
Han-Modular® ECO
AAP798
Application standards
EN 60664-1
AAS459
Corrosion resistance
Han-Modular® ECO
AAS461
Size
Modular ECO
AAU734
Manufacturer product description
Bulkhead mounted housing, With PE identification (pin 1 = PE), Size: Modular ECO, Snap-in latches, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Bulkhead mounted housing, With PE identification (pin 1 = PE), Size: Modular ECO, Snap-in latches
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic, Polycarbonate (PC)
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models