Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular coax M-contact 75Ohm (RG179)
Bill of material
HARTING 09140006121
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140006121
DESCSHORT
Short Description
Coaxial contact, for cables RG 179 BU, 187 AU, Operating current: ≤1.5 A, Female, Copper alloy, Gold plated, Impedance: 75 Ω
DESCLONG
Long Description
Coaxial contact, for cables RG 179 BU, 187 AU, Operating current: ≤1.5 A, Female, Copper alloy, Gold plated, Impedance: 75 Ω
MANUTYPEDESC
Manufacturer Type Description
Han-Modular coax M-contact 75Ohm (RG179)
SUPPLIERALTNO
Alternative product number
09 14 000 6121
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
Socket
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han-Modular coax M-contact 75Ohm (RG179), DIN 41626
AAO742
Brand
DIN 41626
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Coaxial contact, for cables RG 179 BU, 187 AU, Operating current: ≤1.5 A, Female, Copper alloy, Gold plated, Impedance: 75 Ω
AAW338
Manufacturer product designation
Coaxial contact, for cables RG 179 BU, 187 AU, Operating current: ≤1.5 A, Female, Copper alloy, Gold plated, Impedance: 75 Ω, Han-Modular coax M-contact 75Ohm (RG179)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366910
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models