Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han M Protect Cover Die Cast for Hood PG
Bill of material
HARTING 09370035402
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09370035402
DESCSHORT
Short Description
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Stainless steel, Material (seal): FPM
DESCLONG
Long Description
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Stainless steel, Material (seal): FPM, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han M Protect Cover Die Cast for Hood PG
SUPPLIERALTNO
Alternative product number
09 37 003 5402
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB373
Type of interlock
Longitudinal strap
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAO057
Product type
Han M Protect Cover Die Cast for Hood PG
AAO742
Brand
Han® M
AAS461
Size
3 A
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Stainless steel, Material (seal): FPM, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Stainless steel, Material (seal): FPM
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models