Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han M Base Surface 1 Lever 1 Entry PG 11
Bill of material
HARTING 09370031250
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09370031250
DESCSHORT
Short Description
Surface mounted housing, Size: 3 A, Single locking lever, Stainless steel, Top entry, 1x Pg 11
DESCLONG
Long Description
Surface mounted housing, Size: 3 A, Single locking lever, Stainless steel, Top entry, 1x Pg 11, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han M Base Surface 1 Lever 1 Entry PG 11
SUPPLIERALTNO
Alternative product number
09 37 003 1250
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han M Base Surface 1 Lever 1 Entry PG 11
AAO742
Brand
Han® M
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® M
AAS460
Size of connection thread
PG11
AAS461
Size
3 A
AAS462
Mounting method of the cable gland
PG
AAU734
Manufacturer product description
Surface mounted housing, Size: 3 A, Single locking lever, Stainless steel, Top entry, 1x Pg 11, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Surface mounted housing, Size: 3 A, Single locking lever, Stainless steel, Top entry, 1x Pg 11
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models