Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han L32 B-HBM-SL-CP
Bill of material
HARTING 09301320304ML
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09301320304ML
DESCSHORT
Short Description
Bulkhead mounted housing, With thermo-plastic cover, Size: L32 B, Single locking lever, Steel, zinc plated
DESCLONG
Long Description
Bulkhead mounted housing, With thermo-plastic cover, Size: L32 B, Single locking lever, Steel, zinc plated, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han L32 B-HBM-SL-CP
SUPPLIERALTNO
Alternative product number
09 30 132 0304 ML
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han L32 B-HBM-SL-CP
AAO742
Brand
Han® B
AAS459
Corrosion resistance
Han® B
AAS461
Size
L32 B
AAU734
Manufacturer product description
Bulkhead mounted housing, With thermo-plastic cover, Size: L32 B, Single locking lever, Steel, zinc plated, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Bulkhead mounted housing, With thermo-plastic cover, Size: L32 B, Single locking lever, Steel, zinc plated
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAD388
Flap cover present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models