Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-INOX 3A-SMH-M20
Bill of material
HARTING 19440031250
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19440031250
DESCSHORT
Short Description
Surface mounted housing, With seal (NBR), Size: 3 A, Single locking lever, Stainless steel, Side entry, 1x M20
DESCLONG
Long Description
Surface mounted housing, With seal (NBR), Size: 3 A, Single locking lever, Stainless steel, Side entry, 1x M20, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han-INOX 3A-SMH-M20
SUPPLIERALTNO
Alternative product number
19 44 003 1250
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Socket housing
AAB504
Housing coating
Uncoated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han-INOX 3A-SMH-M20
AAO742
Brand
Han-INOX®
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han-INOX®
AAS460
Size of connection thread
M20
AAS461
Size
3 A
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Surface mounted housing, With seal (NBR), Size: 3 A, Single locking lever, Stainless steel, Side entry, 1x M20, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Surface mounted housing, With seal (NBR), Size: 3 A, Single locking lever, Stainless steel, Side entry, 1x M20
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
CE
BAC461
material of housing
Stainless steel
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han INOX 10B-HBM-SL
    HARTING
    Han INOX 10B-HCC-R-M32
    HARTING
    Han 10 A-agg-LB
    HARTING
    Han-Eco 10A-HBM
    HARTING
    Han Q 8/0-agg vernickelt
    HARTING
    Han INOX 3A Cover for Male in Housing
    HARTING
    Han INOX 3A Cover for Female in Housing
    HARTING
    Han INOX 3A-SMH-M20
Previews
3D
Dimension
2D
Download CAD models