Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han INOX 3A Bulkhead Mounted Housing
Bill of material
HARTING 19440030301
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19440030301
DESCSHORT
Short Description
Bulkhead mounted housing, Straight, Size: 3 A, Single locking lever, Stainless steel, Material (hood/housing): Stainless steel, Uncoated, Unpainted
DESCLONG
Long Description
Bulkhead mounted housing, Straight, Size: 3 A, Single locking lever, Stainless steel, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han INOX 3A Bulkhead Mounted Housing
SUPPLIERALTNO
Alternative product number
19 44 003 0301
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
Uncoated
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han INOX 3A Bulkhead Mounted Housing
AAO742
Brand
Han-INOX®
AAS459
Corrosion resistance
Han-INOX®
AAS461
Size
3 A
AAU734
Manufacturer product description
Bulkhead mounted housing, Straight, Size: 3 A, Single locking lever, Stainless steel, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Bulkhead mounted housing, Straight, Size: 3 A, Single locking lever, Stainless steel, Material (hood/housing): Stainless steel, Uncoated, Unpainted
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
CE
BAC461
material of housing
Stainless steel
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han INOX 3A Cover for Female in Housing
    HARTING
    Han INOX 3A hood TE M20
    HARTING
    Han INOX 3A R/A Bulkhead Mounted Housing
    HARTING
    Cable Gland M20 6-13 mm Stainless Steel
    HARTING
    Han 3A-HBM/P-DL-grey
    HARTING
    Han 3A M Insert Screw
    HARTING
    Han Inox 3A RA Hood M20 w/gasket
    HARTING
    Han 3A-HTE plastic (9-17mm)
Previews
3D
Dimension
2D
Download CAD models