Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-INOX 10B-HBM-SL FKM seals
Bill of material
HARTING 19443100306
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19443100306
DESCSHORT
Short Description
Bulkhead mounted housing, Size: 10 B, Single locking lever, Stainless steel, Material (hood/housing): Stainless steel, Uncoated, Unpainted
DESCLONG
Long Description
Bulkhead mounted housing, Size: 10 B, Single locking lever, Stainless steel, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Material (seal): FPM, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han-INOX 10B-HBM-SL FKM seals
SUPPLIERALTNO
Alternative product number
19 44 310 0306
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
Uncoated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han-INOX 10B-HBM-SL FKM seals
AAO742
Brand
Han-INOX®
AAS459
Corrosion resistance
Han-INOX®
AAS461
Size
10 B
AAU734
Manufacturer product description
Bulkhead mounted housing, Size: 10 B, Single locking lever, Stainless steel, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Material (seal): FPM, Degree of protection: IP65
AAW338
Manufacturer product designation
Bulkhead mounted housing, Size: 10 B, Single locking lever, Stainless steel, Material (hood/housing): Stainless steel, Uncoated, Unpainted
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
CE
BAC461
material of housing
Stainless steel
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
40169300
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Protect cover Han-INOX for base panel
    HARTING
    Han EE module, crimp male
    HARTING
    Han Modular frame 10 housing 3module a-c
    HARTING
    Han E M Crimp Contact Ag 2.5 mm²/ 14 AWG
    HARTING
    Locking element 20/block
Previews
3D
Dimension
2D
Download CAD models