Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han ID Modul socket CAN
Bill of material
HARTING 09801150200
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09801150200
DESCSHORT
Short Description
ID CAN, Network module, Cage-clamp termination, Female, Contacts: 7, Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy, Gold plated
DESCLONG
Long Description
ID CAN, Network module, Cage-clamp termination, Female, Contacts: 7, Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy, Gold plated
MANUTYPEDESC
Manufacturer Type Description
Han ID Modul socket CAN
SUPPLIERALTNO
Alternative product number
09 80 115 0200
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
120
AAB754
Contact design
Socket
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys, Brass
AAM483
material of contact insert
Plastic
AAO057
Product type
Han ID Modul socket CAN
AAO742
Brand
Han-Modular®
AAP798
Application standards
IEC 60721-3-3
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Cage-clamp termination
AAS478
Module type
ID CAN
AAT080
Pole number
7
AAU734
Manufacturer product description
ID CAN, Network module, Cage-clamp termination, Female, Contacts: 7, Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy, Gold plated
AAW338
Manufacturer product designation
ID CAN, Network module, Cage-clamp termination, Female, Contacts: 7, Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy, Gold plated
BAA018
length
53 mm
BAA020
height
14.7 mm
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAF016
width
30.4 mm
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84715000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models