Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han HsB-SMC-MC-CRT- 4 mm² / 12 AWG-Ag
Bill of material
HARTING 09310006101
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09310006101
DESCSHORT
Short Description
Crimp contact, Operating current: ≤35 A, Male, Copper alloy, Silver plated, Conductor cross-section: 4 mm², AWG 12
DESCLONG
Long Description
Crimp contact, Operating current: ≤35 A, Male, Copper alloy, Silver plated, Conductor cross-section: 4 mm², AWG 12
MANUTYPEDESC
Manufacturer Type Description
Han HsB-SMC-MC-CRT- 4 mm² / 12 AWG-Ag
SUPPLIERALTNO
Alternative product number
09 31 000 6101
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB202
Insulation stripped length
9.5 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
4 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han HsB-SMC-MC-CRT- 4 mm² / 12 AWG-Ag, Han® HsB
AAO742
Brand
Han® HsB
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤35 A, Male, Copper alloy, Silver plated, Conductor cross-section: 4 mm², AWG 12
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤35 A, Male, Copper alloy, Silver plated, Conductor cross-section: 4 mm², AWG 12, Han HsB-SMC-MC-CRT- 4 mm² / 12 AWG-Ag
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models