Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han HsB 06 Pos. M Insert Screw 7-12
Bill of material
HARTING 09310062611
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09310062611
DESCSHORT
Short Description
Inserts, Screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌35 A, Size: 32 B, Contacts: 12
DESCLONG
Long Description
Inserts, Screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌35 A, Size: 32 B, Contacts: 12, Conductor cross-section: 1.5 ... 6 mm², Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han HsB 06 Pos. M Insert Screw 7-12
SUPPLIERALTNO
Alternative product number
09 31 006 2611
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.5 mm²
AAC036
wire protection present
Yes
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
35 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han HsB 06 Pos. M Insert Screw 7-12
AAO742
Brand
Han® HsB
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Screw connection
AAS461
Size
32 B
AAS465
Insertion cycles, min.
500
AAT080
Pole number
12
AAU734
Manufacturer product description
Inserts, Screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌35 A, Size: 32 B, Contacts: 12, Conductor cross-section: 1.5 ... 6 mm², Copper alloy, Silver plated
AAW338
Manufacturer product designation
Inserts, Screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌35 A, Size: 32 B, Contacts: 12
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
6 mm²
BAC739
Min. line cross section, flexible
1.5 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 16B-HBM double lever black
    HARTING
    Han HsB 06 Pos. F Insert Screw 7-12
    HARTING
    Han E 06 Pos. M Insert Screw
    HARTING
    Han 6E insert male crimp
    HARTING
    Han 6 ES-M insert
    HARTING
    Han 3A-BU-S
    HARTING
    Han 3A M Insert Screw
    HARTING
    Han 10A-STI-S
    HARTING
    Han 6HsB-F-S
Previews
3D
Dimension
2D
Download CAD models