Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han HPR SP3 185mm² shielded w/ CG
Bill of material
HARTING 10403311115
MANUID
Product number of the Manufacturer
10403311115
DESCSHORT
Short Description
Connector sets, Rated current: ‌800 A, Contacts: 1, Material: Aluminium die-cast, Corrosion resistant
DESCLONG
Long Description
Connector sets, Rated current: ‌800 A, Contacts: 1, Material: Aluminium die-cast, Corrosion resistant
MANUTYPEDESC
Manufacturer Type Description
Han HPR SP3 185mm² shielded w/ CG
SUPPLIERALTNO
Alternative product number
10 40 331 1115
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB789
max. connectable conductor cross-section multiple wire
185 mm²
AAF726
rated current
800 A
AAP798
Application standards
EN 50124-1
AAT080
Pole number
1
AAU731
Manufacturer product family
Han® HPR TrainPowerLine
AAU734
Manufacturer product description
Han HPR SP3 185mm² shielded w/ CG
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast, Corrosion resistant
BAC676
Max. line cross section, flexible
185 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han-Eco 10B Outd-HBM-with SL-with cover
    HARTING
    Han-Eco 10A-HBM with cover
    HARTING
    Han HPR SP3 95mm² w/o CG
    HARTING
    Han HPR SP3 185mm² w/o CG
    HARTING
    Han-Eco Outdoor 10A-HBM with cover
    HARTING
    Han 10A-HBM-SL-C
Download CAD models
No generation actions are associated with this part