Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han HP Direct Mounting Flange Set(2pcs.)
Bill of material
HARTING 09390009902
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09390009902
DESCSHORT
Short Description
Mounting flange, 2 parts
DESCLONG
Long Description
Mounting flange, 2 parts
MANUTYPEDESC
Manufacturer Type Description
Han HP Direct Mounting Flange Set(2pcs.)
SUPPLIERALTNO
Alternative product number
09 39 000 9902
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAO057
Product type
Han HP Direct Mounting Flange Set(2pcs.)
AAO742
Brand
Han® HP Direct
AAU734
Manufacturer product description
Mounting flange, 2 parts
AAW338
Manufacturer product designation
Mounting flange, 2 parts
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 24HP-HTE-M40
    HARTING
    Han HP Base Panel
Previews
3D
Dimension
2D
Download CAD models