Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Fast Lock 10mm² m.Pin, Ag
Bill of material
HARTING 09080007124
MANUID
Product number of the Manufacturer
09080007124
DESCSHORT
Short Description
Contacts, PCB contact, With pin, Copper alloy, Silver plated
DESCLONG
Long Description
Contacts, PCB contact, With pin, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han-Fast Lock 10mm² m.Pin, Ag
SUPPLIERALTNO
Alternative product number
09 08 000 7124
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAC194
Type of packaging
loose
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAU734
Manufacturer product description
Contacts, PCB contact, With pin, Copper alloy, Silver plated
AAW338
Manufacturer product designation
Han-Fast Lock 10mm² m.Pin, Ag
AAZ359
Direction mating face
With pin
AAZ363
Coating plug contact area
Silver (Ag)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Multiphase Test Connector 10 B
    HARTING
    Han 16A-GS-16
    HARTING
    Han A Hood Side Entry LC 2 Pegs M20
    HARTING
    FO Contact 230HCS Cab.dm 2,8
Previews
3D
2D
Download CAD models