Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Fast Lock 1,5-2,5mm² w. pin Ag reel
Bill of material
HARTING 09080006122
MANUID
Product number of the Manufacturer
09080006122
DESCSHORT
Short Description
Contacts, PCB contact, With pin, Copper alloy, Silver plated
DESCLONG
Long Description
Contacts, PCB contact, With pin, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han-Fast Lock 1,5-2,5mm² w. pin Ag reel
SUPPLIERALTNO
Alternative product number
09 08 000 6122
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAC194
Type of packaging
Castor
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAU734
Manufacturer product description
Contacts, PCB contact, With pin, Copper alloy, Silver plated
AAW338
Manufacturer product designation
Han-Fast Lock 1,5-2,5mm² w. pin Ag reel
AAZ359
Direction mating face
With pin
AAZ363
Coating plug contact area
Silver (Ag)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Torque driver set for guide pins/bushing
    HARTING
    HARTING PushPull V4 WDF 48V/12A 4p Crimp
    HARTING
    HARTING PushPull V4 WDF 48/12 4p THT
    HARTING
    HARTING PushPull EasyInstall 4-pole
    HARTING
    Connector kit Han Q4/2 FE, 5x 2,5qmm
Previews
3D
2D
Download CAD models