카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Fast Lock 1,5-2,5mm² mit Pin, Ag
Bill of material
HARTING 09080007122
MANUID
Product number of the Manufacturer
09080007122
DESCSHORT
Short Description
Contacts, PCB contact, With pin, Copper alloy, Silver plated
DESCLONG
Long Description
Contacts, PCB contact, With pin, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han-Fast Lock 1,5-2,5mm² mit Pin, Ag
SUPPLIERALTNO
Alternative product number
09 08 000 7122
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAC194
Type of packaging
loose
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAU734
Manufacturer product description
Contacts, PCB contact, With pin, Copper alloy, Silver plated
AAW338
Manufacturer product designation
Han-Fast Lock 1,5-2,5mm² mit Pin, Ag
AAZ359
Direction mating face
With pin
AAZ363
Coating plug contact area
Silver (Ag)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드