Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han F+B housing bulkhead mount-straight
Bill of material
HARTING 09155030301
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09155030301
DESCSHORT
Short Description
Bulkhead mounted housing, Straight, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Black
DESCLONG
Long Description
Bulkhead mounted housing, Straight, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Black, Material (seal): EPDM, Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han F+B housing bulkhead mount-straight
SUPPLIERALTNO
Alternative product number
09 15 503 0301
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Screw
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP67, locked condition, IP6K9K acc. to ISO 20653
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han F+B housing bulkhead mount-straight
AAU734
Manufacturer product description
Bulkhead mounted housing, Straight, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Black, Material (seal): EPDM, Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
AAW338
Manufacturer product designation
Bulkhead mounted housing, Straight, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Black
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC140
Combustibility class
HB
BAC461
material of housing
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models