Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han Ex-C for HCC Han 3A with seal
Bill of material
HARTING 09360035409
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09360035409
DESCSHORT
Short Description
Protection cover, for cable to cable housing, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever
DESCLONG
Long Description
Protection cover, for cable to cable housing, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Material (seal): NBR, Degree of protection: IP65, With cable gland
MANUTYPEDESC
Manufacturer Type Description
Han Ex-C for HCC Han 3A with seal
SUPPLIERALTNO
Alternative product number
09 36 003 5409
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Protection cover
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, With cable gland
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
40 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han Ex-C for HCC Han 3A with seal
AAO742
Brand
Han® Ex
AAS459
Corrosion resistance
Han® Ex
AAS461
Size
3 A
AAU734
Manufacturer product description
Protection cover, for cable to cable housing, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Material (seal): NBR, Degree of protection: IP65, With cable gland
AAW338
Manufacturer product designation
Protection cover, for cable to cable housing, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever
BAA097
color of housing
Blue
BAA351
color
light-blue
BAB392
certificate/approval
0
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)